text.skipToContent text.skipToNavigation

Catalog No. : SSF-TFC

Description:  TROFFER FASTNER

UPC: 785991204865

Clip, Light Fixture Support
View More View Less
For more info visit:  electrification.us.abb.com
  • Enlarged tab allows for easy positioning of the clip over the tee bar.
  • Gives a positive method of supporting troffers and lay-ins.
  • Fits round or rectangular head tee bar.
  • No installation tools required.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Enlarged tab allows for easy positioning of the clip over the tee bar

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Standard

UL e51763

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E51152 N/A IFFX N/A N/A

Documents/Support Tools

Instruction Sheet

Click here