text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSF-TCH-C1/2 3/4

Catalog No. : SSF-TCH-C1/23/4

Description:  ACOUSTICAL CLIP WITH TOP MOUNTED CO

UPC: 785991202168

Clip, Accoustical, Conduit Size 1/2 Inch to 3/4 Inch, Steel, with Top Mounted Conduit Clip
View More View Less
For more info visit:  electrification.us.abb.com
  • Provides support for conduit and outlet boxes above acoustical tee bar.
  • TCH and TCV series provide horizontal and vertical support.
  • Available with 1/4 Inch-20 thread impression or plain hole.
  • No installation tools required.

Descriptors

Category

Electrical hangers

Special Features

Provides support for conduit and outlet boxes above acoustical tee bar.

Application

For use with conduit

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant