Catalog No. : SSF-TA7
Description: ADJST BOX & CONDUIT SUPPORT FO
UPC: 785991205244
Adjustable Box and Conduit Support Bracket for T-Grid
View More
View Less
For more info visit:
electrification.us.abb.com
- Supports boxes and conduit above acoustical tee with height adjustments from 4 1/4 Inch through 7 1/4 Inch
- Attaches to conduit clips with thread impressions at required height.
- Assemblies available for pre-set conduit locations.
Descriptors
Category |
Electrical fixture brackets |
Special Features |
Supports boxes and conduit above acoustical tee with height adjustments from 4 1/4 in. through 7 1/4 in |
Specifications
Material |
Steel |
Number Of Holes |
5 |
Bracket Type |
Adjustable Box and Conduit Support |
Span |
4-1/4 to 7-1/4 in |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
Length |
4-1/4 to 7-1/4 in |
Width |
3/4 in |