text.skipToContent text.skipToNavigation

Catalog No. : SSF-T15T5/8

Description:  ACUSTICAL TILE TWIST ON CLIP FOR FI

UPC: 5414363396765

Support, Acoustical Tee Twist-On Fixture, Stud Size 1/4 - 20 x 5/8 Inch, Tee Size 15/16 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Twist-on

Descriptors

Category

Electrical hangers

Special Features

Twist-on

Application

For use with fixtures

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant