Catalog No. : SSF-SV18
Description: STUD WALL & DRYWALL
UPC: 785991207347
Extension Plate Bracket, 18 Inches Tall, Pre-Galvanized Steel, Galvanized Finish, Fits 4 Inch or 4-11/16 Inch Outlet Box
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Special Features |
Improved bracket with bendable stabilizer leg for use on 2-1/2 inches and 3-1/2 inches metal studs. |
|
Application |
For use with 4 inch and 4-11/16 inch boxes |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E13938 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
|
Suitable for built-in installation box |
Y |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |