text.skipToContent text.skipToNavigation

Catalog No. : SSF-ST66

Description:  METAL STUD PROTECTOR PLATE - US

UPC: 785991014938

Made or assembled in Canada.

Protector Plate for Metal Stud
View More View Less
For more info visit:  electrification.us.abb.com
  • Protects cable from damage when installing drywall or paneling.
  • No nails or screw required, legs are crimped with pliers to stud to provide secure fit.
  • Fits all stud sizes.
  • Meets NEC-300-4d requirements.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Preotects Cable from Damage when Installing Drywall or Paneling

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners