Catalog No. : SSF-SLV-20R
Description: 2 X 3 3/4 UNIV LV MOUNT PLATE 2/BAG
UPC: 785991061048
Old-Work or New Work Low-Voltage Mounting Bracket, 2-1/2 Inch x 3-3/4 Inch, Pre-Galvanized Steel, pack of 20, for Retail
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Special Features |
For old work or new work |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
|
Suitable for built-in installation box |
Y |