Catalog No. : SSF-SLV
Description: LOW VOLT MOUNTING BRACKET
UPC: 785991207323
Old-Work or New Work Low-Voltage Mounting Bracket, 2-1/2 Inch x 3-3/4 Inch, Pre-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Special Features |
Eliminates the need for an electrical box when installing low voltage Class 2 wiring. |
|
Application |
Old and new work applications |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E13938 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E13938 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
|
Suitable for built-in installation box |
Y |