Catalog No. : SSF-SH2346
Description: 3 POINT BOX TO STUD BRACKET
UPC: 785991207316
Mounting Bracket, Galvanized Finish, For 4 Inch and 4-11/16 Inch Outlet Boxes to 2-1/3 Inch, 3-5/8 Inch, 4 Inch, and 6 Inch Metal Studs
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Special Features |
Attaches 4 in. and 4 11/16 inch electrical boxes to metal stud. |
|
Application |
For use with 4 in. square and 4-11/16 in. boxes, 1-1/2 in. and 2-1/8 in. deep. |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E13938 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
|
Suitable for built-in installation box |
Y |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |