Catalog No. : SSF-SG16A
Description: ADJUSTABLE BAR BRACKET 16 IN
UPC: 785991014891
Screw-Gun Adjustable Box Bracket, Box Depth 1-1/2 Inch or 2-1/8 Inch, Stud Spacing 11 Inches - 18 Inches, Galvanized Finish
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Special Features |
Allows mounting of multiple boxes and installs easily with a screw gun. |
|
Application |
For use with 1-1/2 inch and 2-1/8 inch deep outlet boxes |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E13938 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
|
Suitable for built-in installation box |
Y |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |