text.skipToContent text.skipToNavigation

Catalog No. : SSF-SF-S3/4

Description:  SNAP ON STUD PUSHIN CLIP 3/4IN COND

UPC: 785991204933

Snap-On Conduit-to-Metal Stud Push-In Conduit Clip, 3/4 Inch Conduit, Black Zinc Phosphate Finish
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Special Features

Adjustable offset allows the box to protrude through drywall sizes of 1/4 inch, 3/8 inch, 1/2 inch, 5/8 inch or 3/4 inch.

Application

Attaches securely to most metal stud sizes

Specifications

Material

Steel

Color

Silver

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y

Documents/Support Tools

Sales Drawing

Click here