Catalog No. : SSF-SAB-S1/2
Description: THRU STUD CABLE/CONDUIT W/PUSH N CL
UPC: 785991204292
Clip, Finger Close Conduit, Conduit Size 1/2 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- A quick means of support for horizontal runs of conduits or MC/AC through metal stud.
- Installs easily with a screw gun.
Descriptors
|
Category |
Hanger for trapezoidal ceiling |
|
Special Features |
A quick means of support for horizontal runs of conduits or MC/AC through metal stud |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
1/2 Inch |
ETIM Classification
ETIM
EC000464 Fixing clamp
|
Type of fastening |
Clamping |
|
Connection type construction part |
Pipe/cable |
|
Hinging |
N |
|
Material |
Steel |