Catalog No. : SSF-SAB-C3/8
Description: THRU STUD CBL/COND SUPT 3/4 IN COND
UPC: 785991201949
Clip, Finger Close Conduit, Conduit Size 14-2 through 12-3 MC/AC cable and 3/8 Inch conduits, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- A quick means of support for horizontal runs of conduits or MC/AC through metal stud.
- Installs easily with a screw gun.
Descriptors
|
Category |
Hanger for trapezoidal ceiling |
|
Special Features |
A quick means of support for horizontal runs of conduits or MC/AC through metal stud |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |
ETIM Classification
ETIM
EC000464 Fixing clamp
|
Type of fastening |
Clamping |
|
Connection type construction part |
Pipe/cable |
|
Hinging |
N |
|
Material |
Steel |