Alternate Catalog No. : SSF-SAB-C1/2 3/4
Catalog No. : SSF-SAB-C1/23/4
Description: THRU STUD CBL/CONDUIT SUPPORT 3/4
UPC: 785991201932
Clip, Finger Close Conduit, Conduit Size 1/2 Inch or 3/4 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- A quick means of support for horizontal runs of conduits or MC/AC through metal stud.
- Installs easily with a screw gun.
Descriptors
|
Category |
Hanger for trapezoidal ceiling |
|
Special Features |
A quick means of support for horizontal runs of conduits or MC/AC through metal stud |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |