Catalog No. : SSF-HSAB
Description: ANGLE BKT
UPC: 5414363396710
Bracket, Short Angle, Hole Size 1/4 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Rod hanger available for 1/4 Inch and 3/8 Inch threaded rod with or without thread impression.
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Rod hanger available for 1/4 in. and 3/8 in. threaded rod with or without thread impression |
Specifications
|
Material |
Steel |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |