text.skipToContent text.skipToNavigation

Catalog No. : SSF-HS-F1/2

Description:  STRAP HANGER

UPC: 785991202120

Clip, Strap Hanger, Flange Thickness 5/16 Inch to 1/2 Inch, Strap Width up to 1-1/8 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Accepts strap widths up to 1 1/8 Inch
  • Can be attached to a wide variety of products.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Accepts Strap Widths up to 1-1/8 Inches

Specifications

Number Of Holes

0

Material

Steel

Load

200 pounds

Classifications

Brand Name

Steel City / Spring Steel Fasteners

ETIM EC000464 Fixing clamp

Type of fastening

Other

Flange thickness

7.9375-12.7 mm

Hinging

N

Hinge adjustable

N

Material

Steel