Catalog No. : SSF-HB8-AB
Description: No.8 WIRE ROD & WIRE ANGLE BRACKET
UPC: 785991202311
Bracket, Rod and Wire Angle, Wire Size #8, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Angle bracket suspends plain rod, threaded rod or wire drops from laminated wood or concrete beams, joists, ceilings and walls.
Descriptors
|
Category |
Electrical fixture brackets |
|
Special Features |
Angle bracket suspends plain rod, threaded rod or wire drops from laminated wood or concrete beams, joists, ceilings and walls |
Specifications
|
Material |
Steel |
|
Number Of Holes |
4 |
|
Bracket Type |
Rod and Wire Angle |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Dimensions
|
Width |
0.744 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |