Catalog No. : SSF-HB1/4-AB
Description: ROD & WIRE ANGLE BRACKET HANGR 1/4
UPC: 785991204018
Hanger, Rod and Wire Single Bracket, Plain Rod Size 1/4 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Angle bracket suspends plain rod, threaded rod or wire drops from laminated wood or concrete beams, joists, ceilings and walls.
Descriptors
|
Category |
Hanger for trapezoidal ceiling |
|
Special Features |
Angle bracket suspends plain rod, threaded rod or wire drops from laminated wood or concrete beams, joists, ceilings and walls |
Specifications
|
Number Of Holes |
3 |
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Dimensions
|
Size |
1/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |