Catalog No. : SSF-HA3/8-OBT
Description: 3/8 IN THRD ROD,ROD/WIRE HNGR W/OFF
UPC: 785991203981
Hanger, Rod and Wire, Threaded Rod Size 3/8 Inch, Steel, with Offset Bracket
View More
View Less
For more info visit:
electrification.us.abb.com
- Offset bracket suspends from plain rod, threaded rod or wire drops from laminated wood or concreate beams, joists, ceilings and walls.
Descriptors
|
Category |
Hanger for trapezoidal ceiling |
|
Special Features |
Offset bracket suspends from plain rod, threaded rod or wire drops from laminated wood or concreate beams, joists, ceilings and walls |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Dimensions
|
Size |
3/8 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |