text.skipToContent text.skipToNavigation

Catalog No. : SSF-HA1/4-OBT

Description:  1/4 IN THREADED ROD, ROD WIRE HNGR

UPC: 785991203714

Hanger, Rod and Wire, Threaded Rod Size 1/4 Inch, Steel, with Offset Bracket
View More View Less
For more info visit:  electrification.us.abb.com
  • Offset bracket suspends from plain rod, threaded rod or wire drops from laminated wood or concreate beams, joists, ceilings and walls.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Offset bracket suspends from plain rod, threaded rod or wire drops from laminated wood or concreate beams, joists, ceilings and walls

Specifications

Number Of Holes

3

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Standard

UL E160899

Dimensions

Size

1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E160899 N/A DWMU N/A N/A