Catalog No. : SSF-CX18-C1234-H12
Description: SPRT BAR FOR COND/BX 1/2-3/4IN COND
UPC: 785991205008
Support Bar for Conduit/Box, 1/2 Inch to 3/4 Inch Conduit to 9/16 Inch to 1/2 Inch Flange, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Supports conduit on both sides of junction box.
- Holes in opposite ends of 18 Inch bar accommodate 'CC' and 'CS' series conduit clips.
- A center hole accepts 'BH' flange clips and 'CVC' utility clip fasteners for attachment to threaded rod.
Descriptors
|
Category |
Hanger for trapezoidal ceiling |
|
Special Features |
Supports conduit on both sides of junction box |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
1/2 Inch to 3/4 Inch |
ETIM Classification
ETIM
EC000896 Ceiling bracket for cable support system
|
Model |
Other |
|
Hinging |
N |
|
Adjustable |
N |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Colour |
None |