text.skipToContent text.skipToNavigation

Catalog No. : SSF-CUC

Description:  MULTIFUNCTION CLIP FOR DROP WIRE FL

UPC: 785991202083

Clip, Multi-Function Utility, Flange Thickness 1/8 Inch to 3/8 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • From drop wire or flange attaches to #12 wire through 3/8 Inch rod.
  • Attaches to 1/4 Inch and 3/8 Inch threaded rod and fits 1/8 Inch to 3/8 Inch flanges.

Descriptors

Category

Electrical hangers

Special Features

From drop wire or flange attaches to #12 wire through 3/8 in. rod.

Application

Assemblies to support 1/2 in., 3/4 in. and 1 in. EMT and rigid conduit.

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant