Catalog No. : SSF-CS3/4-OB
Description: O/S NAILING BRKT COND SZ 3/4IN STL
UPC: 785991204643
Bracket, Offset Nailing, Conduit Size 3/4 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Attaches conduit to steel, concrete or wood.
- FB series brackets can be used to avoid offset bends when used with 1 1/2 Inch deep boxes.
- OB series brackets can be used to avoid offset bends when used with 2 1/8 deep boxes.
Descriptors
|
Category |
Electrical fixture brackets |
|
Special Features |
Attaches conduit to steel, concrete or wood |
Specifications
|
Material |
Steel |
|
Number Of Holes |
1 |
|
Bracket Type |
Offset Nailing |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Length |
1.902 in |
|
Width |
0.748 in |