text.skipToContent text.skipToNavigation

Catalog No. : SSF-CS3/4-FB

Description:  NAIL BRACKET 3/4 INCH EMT & RIGID

UPC: 785991203523

Bracket, Nailing, Conduit Size 3/4 Inch, Steel, Riveted to Snap-In Conduit Clip
View More View Less
For more info visit:  electrification.us.abb.com
  • Attaches conduit to steel, concrete or wood.
  • FB series brackets can be used to avoid offset bends when used with 1 1/2 Inch deep boxes.
  • OB series brackets can be used to avoid offset bends when used with 2 1/8 deep boxes.

Descriptors

Category

Electrical fixture brackets

Special Features

Attaches conduit to steel, concrete or wood

Specifications

Number Of Holes

1

Bracket Type

Nailing

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Length

2.657 in

Width

0.744 in