Catalog No. : SSF-CS1/2-S1/2
Description: BK-BK SNAP-IN CLIP SZ 1/2-1/2IN STL
UPC: 785991202281
Clip, Back to Back Snap-In, Conduit Size 1/2 Inch to 1/2 Inch EMT or Rigid, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Back-to-back conduit clips for individual use or use as lightweight trapeze.
- Available for 3/8 Inch through 2 Inch sizes for EMT, rigid, flexible conduit and MC/AC cable.
- No screw or bolts.
Descriptors
|
Category |
Hanger for trapezoidal ceiling |
|
Special Features |
Back-to-back conduit clips for individual use or use as lightweight trapeze |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
1/2 Inch to 1/2 Inch |
ETIM Classification
ETIM
EC000464 Fixing clamp
|
Type of fastening |
Clamping |
|
Connection type construction part |
Pipe/cable |
|
Hinging |
N |
|
Material |
Steel |