text.skipToContent text.skipToNavigation

Catalog No. : SSF-CS1/2-OB

Description:  OFFSET NAILIGN BRACKET

UPC: 785991204629

Bracket, Offset Nailing, Conduit Size 1/2 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Attaches conduit to steel, concrete or wood.
  • FB series brackets can be used to avoid offset bends when used with 1 1/2 Inch deep boxes.
  • OB series brackets can be used to avoid offset bends when used with 2 1/8 deep boxes.

Descriptors

Category

Electrical fixture brackets

Special Features

Attaches conduit to steel, concrete or wood

Specifications

Number Of Holes

1

Bracket Type

Offset Nailing

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Length

1.902 in

Width

0.748 in