Catalog No. : SSF-CR2-H1/4
Description: FLEX COND CLIP 1/16-1/4IN FLG STL
UPC: 785991014778
Clip, Flexible Conduit, 1/16 Inch thru 1/4 Inch C Purlin or Vertical Flange, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Hanger for trapezoidal ceiling |
Type |
Clip, Flexible Conduit |
Specifications
Material |
Steel |
Finish |
Electro-Galvanized |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
ETIM Classification
ETIM
EC000464 Fixing clamp
Type of fastening |
Other |
Hinging |
N |
Hinge adjustable |
N |
Material |
Steel |
Surface protection |
Galvanic/electrolytic zinc plated |