Catalog No. : SSF-CR1-UC
Description: MC/AC SGL CBL-FLEX COND CLIP
UPC: 785991014877
MC/AC cable - Flexible conduit clips, Through metal stud.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable clips |
|
Special Features |
Mounting clips for quick attachmentto metal studs |
Specifications
|
Cable Type |
MC / AC Cable |
|
Material |
Steel |
|
Finish |
Zinc Phosphate |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |