text.skipToContent text.skipToNavigation

Catalog No. : SSF-CM535

Description:  CABLE CLIP

UPC: 785991204766

Flexible Conduit Hanger from Drop Wire, Wire Size MC/AC cable to Metal Stud Clip, 14-2 through 12-3 Cable, Outer Diameter 0.433 Inch - 0.535 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Provides quick attachment of MC or AC to metal stud.
  • No tools required.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Provides quick attachment fo MC or AC to metal stud

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant