Catalog No. : SSF-CK3/4
Description: CONDUIT/CABLE TO FLANGE CLIP
UPC: 785991204742
Conduit Hanger from Flange, Wire, or Rod, Conduit Size 3/4 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical hangers |
|
Application |
For use with EMT and Rigid conduit |
Specifications
|
Material |
Steel |
|
Finish |
Black Zinc Phosphate |
|
Color |
Black |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |