Catalog No. : SSF-CK1/2
Description: CONDUIT/CABLE TO FLANGE/WIRE CLIP
UPC: 785991204735
Conduit Hanger from Flange, Wire, or Rod, Conduit Size 1/2 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical hangers |
|
Application |
For use with EMT and Rigid conduit |
Specifications
|
Material |
Steel |
|
Finish |
Black Zinc Phosphate |
|
Color |
Black |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |
ETIM Classification
ETIM
EC000464 Fixing clamp
|
Type of fastening |
Edge clip |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Steel |