text.skipToContent text.skipToNavigation

Catalog No. : SSF-CC3/8T

Description:  COND CLIP 3/8IN MTG HOLE 1/4-20 STL

UPC: 785991217247

Clip, Conduit, Conduit Size 14-2 through 12-3 MC/AC Cable and 3/8 Inch Conduit, Mounting Hole 1/4-20 Thread Impression, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Available for 3/8 Inch through 2 Inch trade sizes for EMT, flexible conduit and MC/AC cable.
  • Available with either a plain hole for 1/4 Inch bolt or a 1/4 Inch-20 thread compression.
  • Shape of clip and clasp mechanism allows for hand installation, no tools needed. Unique clasp design has an aggressively angled tab and receiving hole to provide consistent, easy clasping of the clip.
  • Unique finger grips on the ends of the clip provide easy grip for hand installation, or easy grip of pliers when using pliers to install.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Available for 3/8 in. through 2 in. trade sizes for EMT, flexible conduit and MC/AC cable

Specifications

Number Of Holes

1

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Standard

UL E160899

Dimensions

Size

3/8 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E160899 N/A DWMU N/A N/A