Catalog No. : SSF-CC3/8
Description: CONDUIT CLAMP FOR 6M 14-2 THRU 12-3
UPC: 785991201994
Clip, Conduit, Conduit Size 14-2 through 12-3 MC/AC Cable and 3/8 Inch, Mounting Hole 9/32 Inch Plain, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Available for 3/8 Inch through 2 Inch trade sizes for EMT, flexible conduit and MC/AC cable.
- Available with either a plain hole for 1/4 Inch bolt or a 1/4 Inch-20 thread compression.
- Shape of clip and clasp mechanism allows for hand installation, no tools needed. Unique clasp design has an aggressively angled tab and receiving hole to provide consistent, easy clasping of the clip.
- Unique finger grips on the ends of the clip provide easy grip for hand installation, or easy grip of pliers when using pliers to install.
Descriptors
|
Category |
Hanger for trapezoidal ceiling |
|
Special Features |
Available for 3/8 in. through 2 in. trade sizes for EMT, flexible conduit and MC/AC cable |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Dimensions
|
Size |
3/8 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |
ETIM Classification
ETIM
EC000464 Fixing clamp
|
Type of fastening |
Other |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Steel |