Catalog No. : SSF-CC1-F1/4
Description: FLANGE SIDE MOUNT COND CLP 1/8-1/4
UPC: 785991201819
Clip, Flange Side-Mount Conduit, Conduit Size 1 Inch, Flange Thickness 1/8 Inch - 1/4 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Available with Spring Steel Conduit clip bottom mounted or side mounted.
- Available for 3/8 Inch through 2 Inch trade sizes for EMT, rigid, Flexible conduit and MC/AC cable.
- Fits beam flanges 1/8 Inch through 3/4 Inch thick.
- Will pivot through 360 degrees
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Available with Spring Steel Conduit clip bottom mounted or side mounted. |
|
Application |
For use with conduit |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
1 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000464 Fixing clamp
|
Type of fastening |
Edge clip |
|
Flange thickness |
3.175-6.35 mm |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Steel |