text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSF-CC1-C1 1/4

Catalog No. : SSF-CC1-C11/4

Description:  BK-BK COND CLIP SZ 1.25-1IN STL

UPC: 785991203042

Clip, Back to Back Conduit, Conduit Size 1-1/4 Inch - 1 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Back-to-back conduit clips for individual use or use as lightweight trapeze.
  • Available for 3/8 Inch through 2 Inch sizes for EMT, rigid, flexible conduit and MC/AC cable.
  • No screw or bolts.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Back-to-back conduit clips for individual use or use as lightweight trapeze

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1-1/4 Inch to 1 Inch