Catalog No. : SSF-CC1-C1
Description: BK-BK COND CLIP SZ 1-1IN STL
UPC: 785991203028
Clip, Back to Back Conduit, Conduit Size 1 Inch - 1 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Back-to-back conduit clips for individual use or use as lightweight trapeze.
- Available for 3/8 Inch through 2 Inch sizes for EMT, rigid, flexible conduit and MC/AC cable.
- No screw or bolts.
Descriptors
|
Category |
Hanger for trapezoidal ceiling |
|
Special Features |
Back-to-back conduit clips for individual use or use as lightweight trapeze |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
1 Inch to 1 Inch |
ETIM Classification
ETIM
EC000464 Fixing clamp
|
Type of fastening |
Other |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Steel |