Alternate Catalog No. : SSF-CC1/2 3/4T
Catalog No. : SSF-CC1/23/4T
Description: 1/2-3/4 CONDUIT CLIP W/CATCH- THREA
UPC: 785991201802
Clip, Conduit, Conduit Size 1/2 Inch to 3/4 Inch, Mounting Hole 1/4-20 Thread Impression, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Available for 3/8 Inch through 2 Inch trade sizes for EMT, flexible conduit and MC/AC cable.
- Available with either a plain hole for 1/4 Inch bolt or a 1/4 Inch-20 thread compression.
- Shape of clip and clasp mechanism allows for hand installation, no tools needed. Unique clasp design has an aggressively angled tab and receiving hole to provide consistent, easy clasping of the clip.
- Unique finger grips on the ends of the clip provide easy grip for hand installation, or easy grip of pliers when using pliers to install.
Descriptors
|
Category |
Hanger for trapezoidal ceiling |
|
Special Features |
Available for 3/8 in. through 2 in. trade sizes for EMT, flexible conduit and MC/AC cable |
Specifications
|
Number Of Holes |
1 |
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Dimensions
|
Size |
1/2 Inch to 3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |