text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSF-CC1/2 3/4-OB

Catalog No. : SSF-CC1/23/4-OB

Description:  1/2 inch-3/4ft CONDUIT CLIP OFFSET

UPC: 785991215984

Conduit Clip Offset - Finish Black Zinc Phosphate, Conduit Size 1/2 Inch and 3/4 Inch, for use with EMT and Rigid Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Available with Spring Steel Conduit clip bottom mounted or side mounted.

Descriptors

Category

Electrical hangers

Type

Conduit & Cable Supports

Special Features

Available with Spring Steel Conduit clip bottom mounted or side mounted.

Application

For use with conduit

Specifications

Material

Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant