Alternate Catalog No. : SSF-CC1/2 3/4-F1/4
Catalog No. : SSF-CC1/23/4-F1/4
Description: FLANGE SIDE MOUNT CODULT CLAMP
UPC: 785991201772
Clip, Flange Side-Mount Conduit, Conduit Size 1/2 Inch to 3/4 Inch, Flange Thickness 1/8 Inch - 1/4 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Available with Spring Steel Conduit clip bottom mounted or side mounted.
- Available for 3/8 Inch through 2 Inch trade sizes for EMT, rigid, Flexible conduit and MC/AC cable.
- Fits beam flanges 1/8 Inch through 3/4 Inch thick.
- Will pivot through 360 degrees
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Available with Spring Steel Conduit clip bottom mounted or side mounted. |
|
Application |
For use with conduit |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Dimensions
|
Size |
1/2 - 3/4 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |