Alternate Catalog No. : SSF-CC1/2 3/4
Catalog No. : SSF-CC1/23/4
Description: CONDUIT CLAMP.5 TO.75 IN EMT AND
UPC: 785991201765
Clip, Conduit, Conduit Size 1/2 Inch - 3/4 Inch, Mounting Hole 9/32 Inch Plain, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Available for 3/8 Inch through 2 Inch trade sizes for EMT, flexible conduit and MC/AC cable.
- Available with either a plain hole for 1/4 Inch bolt or a 1/4 Inch-20 thread compression.
- Shape of clip and clasp mechanism allows for hand installation, no tools needed. Unique clasp design has an aggressively angled tab and receiving hole to provide consistent, easy clasping of the clip.
- Unique finger grips on the ends of the clip provide easy grip for hand installation, or easy grip of pliers when using pliers to install.
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Available for 3/8 in. through 2 in. trade sizes for EMT, flexible conduit and MC/AC cable. |
|
Application |
For use with conduit or pipe |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Dimensions
|
Size |
1/2 - 3/4 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |