Alternate Catalog No. : SSF-BZ2-C1/2 3/4
Catalog No. : SSF-BZ2-C1/23/4
Description: Z PURLIN TO CONDUIT CLAMP
UPC: 785991202823
Clip, Z Purlin Finger Close Conduit, Conduit Size 1/2 Inch to 3/4 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Compensates for angle of purlin
- Provides method for running conduit parallel to Purlin
- Fits Z Purlin thicknesses up to 3/32 Inch.
- Installs easily with hammer
Descriptors
|
Category |
Tube frame connector |
|
Special Features |
Compensates for angle of purlin |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Dimensions
|
Size |
1/2 Inch to 3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |