Catalog No. : SSF-BZ1-HS
Description: Z PURLIN STRAP HANGER
UPC: 5415022517217
Z Purlin Clip for Thickness up to 3/32 Inch, Static Load Limit 100 LBS, Install with Hammer
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Tube frame connector |
|
Special Features |
Compensates for angle of purlin |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
ETIM Classification
ETIM
EC000464 Fixing clamp
|
Type of fastening |
Edge clip |
|
Connection type construction part |
Other |
|
Hinging |
N |
|
Material |
Steel |