Catalog No. : SSF-BZ1-B3/8
Description: ZPURLIN CLIP TO ROD HANGER CLIP No8
UPC: 785991202779
Clip to Rod/Wire Hanger, Z Purlin, Threaded or Plain Rod Size 3/8 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Compensates for angle of purlin
- Provides method for running conduit parallel to Purlin
- Fits Z Purlin thicknesses up to 3/32 Inch.
- Installs easily with hammer
Descriptors
|
Category |
Tube frame connector |
|
Special Features |
Compensates for angle of purlin |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
3/8 Inch |
ETIM Classification
ETIM
EC000464 Fixing clamp
|
Type of fastening |
Edge clip |
|
Connection type construction part |
Other |
|
Hinging |
N |
|
Material |
Steel |