Catalog No. : SSF-BV1/4-B1/4
Description: PURLIN TO WIRE HANGER
UPC: 785991204582
Clip, C Purlin, Vertical Flange Size 3/32 Inch - 9/32 Inch, Plain Rod Size 1/4 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Riveted combinatioins support wire, rod or threaded rod from bar joist, C-Purlin
- Installs easily with hammer.
Descriptors
|
Category |
Tube frame connector |
|
Special Features |
Compensates for angle of purlin |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
1/4 Inch |
ETIM Classification
ETIM
EC000464 Fixing clamp
|
Type of fastening |
Edge clip |
|
Connection type construction part |
Other |
|
Hinging |
N |
|
Material |
Steel |