Catalog No. : SSF-BV1/16-A1/4T
Description: C-PURLIN CLIP FLG 1/32-3/32IN STL
UPC: 785991202670
Clip, C Purlin, Vertical Flange Size 1/32 Inch - 3/32 Inch, Threaded Rod Size 1/4 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Tube frame connector |
|
Special Features |
Compensates for angle of purlin |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
1/4 Inch |
ETIM Classification
ETIM
EC000464 Fixing clamp
|
Type of fastening |
Edge clip |
|
Connection type construction part |
Other |
|
Hinging |
N |
|
Material |
Steel |