Catalog No. : SSF-BH1/4
Description: HAMMER ON FLANGE CLIP
UPC: 5414363396178
- Hangs on box from the underside or to the front of beam flanges
- Installs easily with hammer.
- When used with combination conduit hanger, the conduit run lines up with "knock-outs" in outlet box and eliminates offsets and bends.
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Hangs on box from the underside or to the fron of beam flanges |
|
Application |
Supports 100 lbs. Static vertical load limit. |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |
|
Type of fastening |
Edge clip |
|
Thread size (metric) |
6.35 |
|
Flange thickness |
3.175-6.35 mm |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Steel |