Catalog No. : SSF-BF1/4
Description: HAMMER-ON FLANGE CLIP HOLE
UPC: 5414363396086
Clip, Hammer-On Flange, Hole Size 1/4 Inch, Flange Thickness 1/8 Inch - 1/4 Inch, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Installs easily with hammer, 1/2 Inch hole provided.
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Installs easily with hammer, 1/2 in. hole provided. |
|
Application |
Clips to most bulb tees and beam flanges |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |
ETIM Classification
ETIM
EC000464 Fixing clamp
|
Type of fastening |
Edge clip |
|
Flange thickness |
3.175-6.35 mm |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Steel |