text.skipToContent text.skipToNavigation

Catalog No. : SSF-BBC-S1/2H

Description:  COND-BEAM CLP 1/2IN FLG SZ 1/2IN

UPC: 785991202588

Clamp, Conduit to Beam, Conduit Size 1/2 Inch, 1/2 Inch Flange to Side Mounted Conduit, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Fits beam flange to 1/2 Inch
  • Supports 1/4 Inch and 3/8 Inch threaded rod, s-hooks, electrical boxes and conduit and bridle rings.
  • 1/4 Inch - 20 or #10 - 24 threaded openings.

Descriptors

Category

Beam clamps

Specifications

Material

Steel

Maximum Load

15 pounds

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000464 Fixing clamp

Type of fastening

Clamping

Hinging

N

Hinge adjustable

N

Material

Steel