Catalog No. : SSF-BBC-C1H
Description: COND TO BEAM CLP 1IN 1/2IN FLG
UPC: 785991202434
Clamp, Conduit to Beam, Conduit Size 1 Inch, 1/2 Inch Flange to Side Mounted Conduit, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Fits beam flange to 1/2 Inch
- Supports 1/4 Inch and 3/8 Inch threaded rod, s-hooks, electrical boxes and conduit and bridle rings.
- 1/4 Inch - 20 or #10 - 24 threaded openings.
Descriptors
|
Category |
Beam clamps |
|
Special Features |
Fits beam flange to 1/2 in |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
1 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000464 Fixing clamp
|
Type of fastening |
Clamping |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Steel |