Alternate Catalog No. : SSF-BBC-C1/2 3/4V
Catalog No. : SSF-BBC-C1/23/4V
Description: COND-BEAM CLP 1/2-3/4IN FLG 1/2IN
UPC: 785991201673
Clamp, Conduit to Beam, Conduit Size 1/2 Inch-3/4 Inch, 1/2 Inch Flange to Conduit, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Fits beam flange to 1/2 Inch
- Supports 1/4 Inch and 3/8 Inch threaded rod, s-hooks, electrical boxes and conduit and bridle rings.
- 1/4 Inch - 20 or #10 - 24 threaded openings.
Descriptors
|
Category |
Beam clamps |
|
Special Features |
Fits beam flange to 1/2 in |
Specifications
|
Material |
Steel |
|
Maximum Load |
100 pounds |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Dimensions
|
Size |
1/2 - 3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |